Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20

Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Right
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Straight
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Back
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Back
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Left
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Right
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Front Straight
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Back
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20 Back
Green Premium™
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord Retention Bracket(s), Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

AP7801 Features

Key Features

Rack Height
1U
Output Connections
(8) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA L5-20P
Cord Length
3.66meters
Rack PDU, Metered, 1U, 20A, 120V, (8) 5-20
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord Retention Bracket(s), Installation Guide, Rack Mounting Brackets, User Manual

NetShelter Metered Rack PDUs Features & Benefits

Marketing features

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Availability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems. (Note: Only available on units with the current monitoring capabilities. Please see SKU specifications for availability)
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Agility

Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
1920VA
Maximum Input Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
444MM, 44.4CM
Maximum Depth
102MM, 10.2CM
Net Weight
1.73KG
Shipping weight
2.91KG
Shipping Height
64MM, 6.4CM
Shipping Width
470MM, 47.0CM
Shipping Depth
337MM, 33.7CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Listed, CSA, FCC Part 15 Class A, ICES-003, UL 60950, UL Listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Battery Directive
Compliant

Options

Services