Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P

Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P Front Left
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P Front Left
  • Reliable rack power distribution

  • Includes: Rack Mounting Brackets, User Manual

View Product Overview

AP9555 Features

Key Features

Rack Height
1U
Output Connections
(11) NEMA 5-15R
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-20P
Cord Length
3.66meters
Rack PDU, Basic, 1U, 20A, 120V, (11)5-15; 5-20P
Reliable rack power distribution
Includes: Rack Mounting Brackets, User Manual
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.

NetShelter Basic Rack PDUs Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Always on Outlets
11
Overload Protection
Yes
Maximum Total Current Draw
20

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
90-132VAC
Number of Power Cords
1
Load Capacity
2400VA
Maximum Input Current
20A
Maximum Line Current
20A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
102MM, 10.2CM
Net Weight
2.14KG
Shipping weight
2.68KG
Shipping Height
70MM, 7.0CM
Shipping Width
483MM, 48.3CM
Shipping Depth
343MM, 34.3CM
Color
Black
Units per Pallet
100.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cUL Recognized, CSA, UL 1363, UL Recognized
Standard warranty
2 years repair or replace

Options

Services