Rack Distribution Panel 208 V

Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Straight
Rack Distribution Panel 208 V Back
Rack Distribution Panel 208 V Application
Rack Distribution Panel 208 V Miscellaneous
Rack Distribution Panel 208 V Detailed
Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Left
Rack Distribution Panel 208 V Front Straight
Rack Distribution Panel 208 V Back
Rack Distribution Panel 208 V Application
Rack Distribution Panel 208 V Miscellaneous
Rack Distribution Panel 208 V Detailed
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation Guide, User Manual

View Product Overview

PDRDPF10U-R Features

Key Features

Rack Height
42U
Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
IEC 309
Rack Distribution Panel 208 V
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation Guide, User Manual

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local and web-based monitoring
Status available to customers both in the data center and remotely

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Total cost of Ownership

Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1
Input Power
28800.0Watts
Load Capacity
28800VA
Maximum Line Current
80A

Physical

Maximum Height
2060MM, 206.0CM
Maximum Width
610MM, 61.0CM
Maximum Depth
1072MM, 107.2CM
Net Weight
190.0KG
Shipping weight
200.0KG
Shipping Height
2261MM, 226.1CM
Shipping Width
914MM, 91.4CM
Shipping Depth
1219MM, 121.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, UL Listed
Standard warranty
1 year repair or replace

Options

Services