Personal SurgeArrest 5 Outlet French 230V

Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Packaging
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Front Left
Personal SurgeArrest 5 Outlet French 230V Packaging
  • Professional-grade Electrical Surge Protection for Computers and Electronics

  • Includes: User Manual

View Product Overview

E15-FR Features

Key Features

Nominal Input Voltage
230V
Input Connections
French/Belgian
Personal SurgeArrest 5 Outlet French 230V
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: User Manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Home/Office Features & Benefits

Safety

Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Convenience

180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Product Distribution

Netherlands Antilles, Angola, Belgium, The Democratic Republic Of Congo, Czech Republic, Djibouti, Algeria, France, Gabon, Guinea, Cambodia, Mali, Poland, Slovakia, Senegal, Somalia, Togo, Vietnam

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
France/Belgium

Input

Input frequency
50/60 Hz +/- 5 Hz (auto sensing)
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

Surge energy rating
1020Joules
Data Line Protection
--
eP Joule Rating
--
Data Lines Protected
(multi-line only)
--
Peak Current Common Mode
20kAmps
Peak Current Normal Mode
10kAmps

Physical

Maximum Height
59MM, 5.92CM
Maximum Width
311MM, 31.12CM
Maximum Depth
127MM, 12.7CM
Net Weight
0.77KG
Shipping weight
0.95KG
Shipping Height
64MM, 6.35CM
Shipping Width
318MM, 31.75CM
Shipping Depth
184MM, 18.41CM
Color
Beige
Master Carton Units
12.0
Units per Pallet
288.0
SCC Codes
10731304009686

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, VDE
Equipment protection policy
Lifetime : 30000 Euros
Standard warranty
3 years (all other countries), Lifetime (European Union countries only)

Options

Services