Our Brands

Panelmount Environmental Monitoring Unit, 120 volt

Panelmount Environmental Monitoring Unit, 120 volt Front Left
Panelmount Environmental Monitoring Unit, 120 volt Front Left
Panelmount Environmental Monitoring Unit, 120 volt Front Left
Panelmount Environmental Monitoring Unit, 120 volt Front Left
  • Remote monitoring of your panelmount surge protection devices (TVSS) via the web with email event notification.

  • Includes: CD with software, Country-specific detachable power cord, Rack mounting brackets, User manual

View Product Overview

AP9312PM Features

Panelmount Environmental Monitoring Unit, 120 volt
Remote monitoring of your panelmount surge protection devices (TVSS) via the web with email event notification.
Includes: CD with software, Country-specific detachable power cord, Rack mounting brackets, User manual
  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Dry Contact inputs
    User assignable inputs allow other equipment alarms to be monitored through the power system controller
  • SNMP management
    Monitor and manage a device using industry standard protocol.
  • Web Management
    This Web-empowered technology enables administrators to complete a variety of tasks via APC’s Web site, including troubleshooting potential problems and proactively updating their UPSs power management features with-in PowerChute. It gives the user a link back to APC to aid in diagnosing/ordering/replacing a bad battery, provides upgrade information, and assists the user with warranty registration. (These features are not available on the SU420NET/620NET models).

Panelmount Environmental Monitoring Features & Benefits

Protection

MD5 Authentication Security
User name and password in basic mode Enhanced mode employs advanced authentication scheme using the MD5 Algorithm.
Password Security
User-selectable password with strong password rules and reset password mechanism.

Manageability

Boot-P support
Helps ensure integrity for LDAP, Radius, SSL and SSH sessions.
Communication
Environmental Monitoring solutions communicates information in a variety of formats to ensure that your application is supported.
Dry Contact inputs
pSensors for temperature and humidity continuously monitor the environment of your valuable equipment/ppUser-selectable thresholds allow you to decide when you need to be notified of potential environmental problems to prevent damage from occuring./ppEnvironmental Monitoring Solutions offers four user-definable external inputs for use with sensors for fire, water, smoke, unauthorized entry, physical security, or any external condition that can be measured via contact closure./p
Telnet management
Full-featured UPS management via a Telnet Console.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
172MM, 17.16CM
Maximum Width
141MM, 14.06CM
Maximum Depth
44MM, 4.38CM
Net Weight
0.82KG
Shipping weight
2.08KG
Shipping Height
464MM, 46.36CM
Shipping Width
229MM, 22.86CM
Shipping Depth
70MM, 7.0CM
Color
Beige

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
EN 50082-1, EN 55022 class A, VCCI
Standard warranty
2 years repair or replace

Options

Services