PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server

PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Left
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Left
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Left
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Right
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Back
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Left
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Front Right
PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Back
  • Modbus/Ethernet Gateway for monitoring up to 32 metered iBusway for Data Center devices.

  • Includes: Installation guide

View Product Overview

PBPEGX4A100T Features

PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server
Modbus/Ethernet Gateway for monitoring up to 32 metered iBusway for Data Center devices.
Includes: Installation guide

iBusway for Data Center Features & Benefits

Manageability

Enhanced connection-point visibility
Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
Real-time power monitoring
Monitor data usage in real time remotely using a Web browser.

Availability

Improved power availability
Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.
Factory-assembled and tested units
Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Eliminate cable clutter
Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.

Total cost of Ownership

Superior reliability
Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Overhead design
Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.
Energy efficient
Copper bus bars reduce heat losses and lower cooling demand.

Adaptability

High density
With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
Quick installation
The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
356MM, 35.6CM
Maximum Width
215MM, 21.5CM
Maximum Depth
145MM, 14.5CM
Net Weight
7.27KG
Shipping weight
12.23KG
Shipping Height
343MM, 34.3CM
Shipping Width
343MM, 34.3CM
Shipping Depth
800MM, 80.0CM
Color
Black

Environmental

Operating Temperature
-10 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-30 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Approvals
cUL Listed, CSA, UL Listed
Standard warranty
1 year (parts only)

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services