NetShelter VX 42U Seismic Right Side Panel Black

NetShelter VX 42U Seismic Right Side Panel Black Front Left
NetShelter VX 42U Seismic Right Side Panel Black Front Left
NetShelter VX 42U Seismic Right Side Panel Black Front Left
NetShelter VX 42U Seismic Right Side Panel Black Front Left
Green Premium™
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR8393BLK Features

NetShelter VX 42U Seismic Right Side Panel Black
Rack system components that can be added to existing racks if requirements change.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1920MM, 192.0CM
Maximum Width
810MM, 81.0CM
Maximum Depth
23MM, 2.3CM
Net Weight
16.86KG
Shipping weight
25.92KG
Shipping Height
2007MM, 200.7CM
Shipping Width
1080MM, 108.0CM
Shipping Depth
122MM, 12.2CM
Color
Black

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services