NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black

NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Front Left
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black Miscellaneous
Green Premium™
  • NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

View Product Overview

AR7251 Features

NetShelter SX 750mm Wide x 1070mm Deep Standard Roof Black
NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
16MM, 1.6CM
Maximum Width
724MM, 72.4CM
Maximum Depth
908MM, 90.8CM
Net Weight
6.55KG
Shipping weight
9.0KG
Shipping Height
1003MM, 100.3CM
Shipping Width
102MM, 10.2CM
Shipping Depth
813MM, 81.3CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services