NetShelter SX 45U 750mm Wide Perforated Split Doors Black

NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
NetShelter SX 45U 750mm Wide Perforated Split Doors Black Front Left
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Door handle, Door mounting hardware, Installation guide, Key(s)

View Product Overview

AR7155 Features

NetShelter SX 45U 750mm Wide Perforated Split Doors Black
Rack system components that can be added to existing racks if requirements change.
Includes: Door handle, Door mounting hardware, Installation guide, Key(s)
  • Door ventilation exceeds 830 in2 (5355 cm2)
    Adequate ventilation is required for proper operation of today's servers. NetShelter Enclosures include fully perforated front and rear doors to provide ample ventilation for servers and networking equipment. The perforation pattern provides 844 square inches of open area on the front door, exceeding requirements set forth by major server manufacturers. Although this ventilation pattern provides adequate cooling for most configurations, air-moving accessories such as the Schneider Electric Air Distribution Unit and Air Removal Unit are also available to support higher heat density applications.
  • Lockable Doors
    All NetShelter Enclosures include key lockable front doors to prevent unwanted access.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
2044MM, 204.4CM
Maximum Width
750MM, 75.0CM
Maximum Depth
25MM, 2.5CM
Net Weight
13.96KG
Shipping weight
19.0KG
Shipping Height
2140MM, 214.0CM
Shipping Width
460MM, 46.0CM
Shipping Depth
200MM, 20.0CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services