MasterSwitch VM, Zero U, 20A, 120V, (16)5-15

MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Left
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Left
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Left
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Straight
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Miscellaneous
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Miscellaneous
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Left
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Front Straight
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Miscellaneous
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15 Miscellaneous
  • With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and ...

  • Includes: 10 ft RJ11 cable, CD with software, Rack mounting brackets, User manual

View Product Overview

AP9228 Features

Key Features

Output Connections
(16) NEMA 5-15R
Nominal Output Voltage
100V, 120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA L5-20P
MasterSwitch VM, Zero U, 20A, 120V, (16)5-15
With Industry leading reliability, manageability, and security, APC Switched Rack PDU's provide advanced load management plus on/off outlet level power cycling and sequencing control.
Includes: 10 ft RJ11 cable, CD with software, Rack mounting brackets, User manual
  • Alarm Thresholds
    Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Switched Rack PDUs Features & Benefits

Manageability

Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
1% Metering Accuracy
Providing the same level of accuracy as a utility company meter by adhering to IEC 62053-21 class 1, 1% metering accuracy provides peace of mind to use these PDUs to bill based on power usage. In addition, the higher level of accuracy ensures the most precise measures for capacity planning and threshold alarm monitoring. Available on 9000 series PDUs.
Enhanced Cybersecurity
9000 series PDUs include APC Network Management card with security features including secured interfaces and a modified password policy providing peace of mind.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Network Port Sharing
Connect and manage multiple PDUs from one IP address to simplify and speed deployment while saving the cost required in having a dedicated network connection for each PDU. Manage up to 32 PDUs with 9000 series and up to 4 PDUs with 8000 series.
Gigabit Ethernet Connectivity
9000 series PDUs provide Gigabit Ethernet to enhance and standardize network connectivity across all assets in the data center. All other models provide 10/100 ethernet connectivity.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
EcoStruxure IT Ready
Seamless integration of one or many PDUs including alerts and control with EcoStruxure IT. Allows IT and data center professionals to monitor and manage all of their critical IT infrastructure on-premise, in the cloud, and at the edge from anywhere.
Outlet Level Grouping
Outlet power sequencing can be configured to group any combination of outlets to power up or down together providing flexibility.

Availability

Hydraulic Magnetic Circuit Breakers
Provide increased availability by maintaining trip current over a wide temperature range.
High Retention Outlets
With no special power cords required, high retention outlets provide up to twice the holding force to reduce risk of accidental disconnect on 9000 series PDUs.
60C Operating Temperature
9000 series PDUs provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Field-replaceable NMC
Integrated Network Management Card/Display Module can be replaced in the field to minimize downtime disruption in the unlikely event of a failure.
C13/C15 and C19/C21 Hybrid Outlets
Available on select 9000 series PDUs only, Industry 1st hybrid outlets allow 60C operating temperature at full load, are fully compatible with standard C14 and C20 power cords, and are future proofed for implementation of higher temperature rated devices requiring C16 and C21 power cords.

Agility

Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Wireless Connectivity
Compatible with the optional APC USB WiFi Device for cableless connectivity over WiFi that speeds deployment and simplifies moves, adds, and changes (9000 Series PDUs only - expected to be available on units manufactured after March 2021).

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Always on Outlets
8
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
90 - 132VAC
Number of Power Cords
1
Load Capacity
2400VA
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
1575MM, 157.48CM
Maximum Width
45MM, 4.45CM
Maximum Depth
45MM, 4.45CM
Net Weight
3.86KG
Shipping weight
5.45KG
Shipping Height
1727MM, 172.72CM
Shipping Width
159MM, 15.88CM
Shipping Depth
91MM, 9.14CM
Color
Beige
Units per Pallet
72.0

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Elevation
0 - 15240meters

Conformance

Approvals
FCC part 15 class A, UL listed, VCCI
Standard warranty
2 years repair or replace

Options

Services