MGE Galaxy 4000 Auxiliaries

MGE Galaxy 4000 Auxiliaries Front Left
MGE Galaxy 4000 Auxiliaries Front Left
MGE Galaxy 4000 Auxiliaries Front Left
MGE Galaxy 4000 Auxiliaries Front Right
MGE Galaxy 4000 Auxiliaries Front Straight
MGE Galaxy 4000 Auxiliaries Back
MGE Galaxy 4000 Auxiliaries Front Left
MGE Galaxy 4000 Auxiliaries Front Right
MGE Galaxy 4000 Auxiliaries Front Straight
MGE Galaxy 4000 Auxiliaries Back
  • Available options include remote alarm status capability, 24 or 42 pole distribution panel, or matching distribution cabinet

  • Includes: Installation guide, User Manual

View Product Overview

G4TAUX Features

MGE Galaxy 4000 Auxiliaries
Available options include remote alarm status capability, 24 or 42 pole distribution panel, or matching distribution cabinet
Includes: Installation guide, User Manual
  • Distribution Options
    Flexible, configurable distribution options using either circuit breakers or fuses

MGE Galaxy 4000 Features & Benefits

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Network manageable
Provides remote power management of the UPS over the network.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0-999.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, FCC Part 15 Class A, UL 1778
Standard warranty
1 year repair or replace

Options

Services