Our Brands

MGE Galaxy 4000 50KVA

MGE Galaxy 4000 50KVA Front Left
MGE Galaxy 4000 50KVA Front Left
MGE Galaxy 4000 50KVA Front Left
MGE Galaxy 4000 50KVA Miscellaneous
MGE Galaxy 4000 50KVA Front Left
MGE Galaxy 4000 50KVA Miscellaneous
  • Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications ...

  • Includes: Installation guide, User manual

View Product Overview

G4TUPS50 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (40000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
40.0kWatts / 50.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
MGE Galaxy 4000 50KVA
Performance 3 phase power protection designed for flexibility in order to meet a wide range of requirements: from data centers to industrial and facilities applications.
Includes: Installation guide, User manual

MGE Galaxy 4000 Features & Benefits

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options
Superior design flexibility enables a wide range of customer requirements to be addressed.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
40.0kWatts / 50.0kVA
Efficiency at Full Load
89.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised, 60 Hz +/- 3 Hz Sync to mains
Load Crest Factor
2.5 : 1
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
60 seconds at 130% and 30 seconds at 145%
Maximum Output Current
139
Output Voltage THD
< 1% linear load and < 2.5% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Bypass
Built-in static bypass

Input

Input frequency
60 Hz +/- 5 Hz
Input voltage range for main operations
177 - 239 (208 V)V
Efficiency at Full Load
89.0 %
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
240 V
End of Discharge Maximum Battery Current
238.0A
Expected Battery Life (years)
5 - 10
Battery Charge Power (Watts)
7.5kWatts
End of Discharge Battery Voltage
+/- 154 V
Efficiency in Battery Operation
95.0 %
Overload Operation
60 seconds at 125% and 30 seconds at 150%

Communications & Management

Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
3

Physical

Maximum Height
1831MM, 183.1CM
Maximum Width
851MM, 85.1CM
Maximum Depth
904MM, 90.4CM
Net Weight
481.82KG
Shipping weight
584.0KG
Shipping Height
2007MM, 200.7CM
Shipping Width
1067MM, 106.7CM
Shipping Depth
965MM, 96.5CM
Color
Light grey

Environmental

Operating Temperature
0 - 30 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
69.0dBA
Online thermal dissipation
18700.0BTU/hr

Conformance

Approvals
CE, CSA C22.2 No 107.1, cUL listed, EN 50091-2, FCC part 15 class A, IEC 62040-2, UL 1778
Standard warranty
1 year repair or replace

General

Bypass Connection
5 wire (3P + N + E)
Max Bypass Input Current
139.0A

Options

Services