InfraStruxure PDU 80kW 208V/208V W/ MBP

InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Right
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V W/ MBP Back
InfraStruxure PDU 80kW 208V/208V W/ MBP Back
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Right
InfraStruxure PDU 80kW 208V/208V W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V W/ MBP Back
InfraStruxure PDU 80kW 208V/208V W/ MBP Back
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V W/ MBP Miscellaneous
  • Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.

  • Includes: Installation Guide, User Manual

View Product Overview

PD80F6FK1-M Features

Key Features

Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
208V 3PH
InfraStruxure PDU 80kW 208V/208V W/ MBP
Designed to increase flexibility and agility of data center power distribution through a design that does not require a raised floor.
Includes: Installation Guide, User Manual
  • Load Test Port
    Load test port provides simple connection for full testing of a Symmetra PX UPS
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local and web-based monitoring
Status available to customers both in the data center and remotely

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Total cost of Ownership

Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Maximum Total Current Draw
277.5

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1
Load Capacity
80000VA
Maximum Crest Factor
3
Maximum Input Current
312A

Physical

Maximum Height
2057MM, 205.7CM
Maximum Width
737MM, 73.7CM
Maximum Depth
914MM, 91.4CM
Net Weight
740.0KG
Shipping weight
750.0KG
Shipping Height
2184MM, 218.4CM
Shipping Width
914MM, 91.4CM
Shipping Depth
1219MM, 121.9CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-9000meters

Conformance

Approvals
cUL Listed, UL Listed
Standard warranty
1 year repair or replace

Options

Services