Our Brands

InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP

InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Right
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Left
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Right
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Front Straight
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Back
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP Miscellaneous
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation guide, User manual

View Product Overview

PDRPPNX14-M Features

Key Features

Nominal Output Voltage
120V, 208V 3PH
Nominal Input Voltage
208V 3PH
InfraStruxure PDU 80kW 208V/208V Transformerless W/ MBP
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation guide, User manual
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely

Configurable Power Distribution Features & Benefits

Marketing features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Total cost of Ownership

System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.
Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Saint Lucia, Madagascar, Martinique, Mauritius, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Mayotte

Technical Specifications

Output

Input

Input frequency
60 Hz +/- 3 Hz
Number of Power Cords
1

Physical

Maximum Height
2057MM, 205.7CM
Maximum Width
737MM, 73.7CM
Maximum Depth
914MM, 91.4CM
Net Weight
300.0KG
Shipping weight
310.0KG
Shipping Height
2184MM, 218.4CM
Shipping Width
914MM, 91.4CM
Shipping Depth
1219MM, 121.9CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Standard warranty
1 year repair or replace

Options

Services