IBIL-8ATJ6A

No product image
No product image
  • Professional-grade Electrical Surge Protection for Computers and Electronics

  • Includes: 6ft Gold Plated Coaxial Cable, Cord Management Rails, User Manual, Wall-mounting template

View Product Overview

PH8VT3-LM Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
2.44meters
IBIL-8ATJ6A
Professional-grade Electrical Surge Protection for Computers and Electronics
Includes: 6ft Gold Plated Coaxial Cable, Cord Management Rails, User Manual, Wall-mounting template
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.

SurgeArrest Home/Office Features & Benefits

Safety

Overload Indicator
Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.

Protection

Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Convenience

180 degree Rotating Cord Retainer
A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
Adjustable Cable Management
Keeps cords and cables neat and organized.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Phone Line Splitter
Allows use of two pieces of equipment at once, such as a modem and phone.
Receptacle Shock Safety Shutters
Shutters protect users from accidental contact with unused outlets.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
8.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
1750Joules
Data Line Protection
RJ-11 Modem/Fax/DSL protection (two wire single line), Co-axial Video / Cable protection
eP Joule Rating
2525
Data Lines Protected
(multi-line only)
--
Peak Current Common Mode
40kAmps
Peak Current Normal Mode
20kAmps

Physical

Maximum Height
286MM, 28.6CM
Maximum Width
146MM, 14.6CM
Maximum Depth
38MM, 3.8CM
Net Weight
0.94KG
Shipping weight
1.35KG
Shipping Height
324MM, 32.4CM
Shipping Width
229MM, 22.9CM
Shipping Depth
54MM, 5.4CM
Color
Charcoal
Master Carton Units
12.0
Units per Pallet
288.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
CSA, UL 1363, UL 1449
Equipment protection policy
Lifetime : $75000
Standard warranty
Lifetime

Options

Services