Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall

Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Left
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Right
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Straight
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall Front Straight
  • Maintenance bypass cabinet for complete isolation of the UPS during service operations.

  • Includes: Installation guide

View Product Overview

GVSBP100T Features

Key Features

Nominal Output Voltage
480V 3PH
Nominal Input Voltage
480V 3PH
Galaxy VS Maintenance Bypass Cabinet, single unit, 10-100kW, 77.6in tall
Maintenance bypass cabinet for complete isolation of the UPS during service operations.
Includes: Installation guide

Product Distribution

Antigua and Barbuda, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Input

Input frequency
60 Hz

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
600MM, 60.0CM
Maximum Depth
847MM, 84.7CM
Net Weight
195.0KG
Shipping weight
210.0KG
Shipping Height
2096MM, 209.6CM
Shipping Width
818MM, 81.85CM
Shipping Depth
1008MM, 100.8CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-999.9meters
Storage Temperature
-25 to 55 °C
Storage Relative Humidity
0 - 95 (non-condensing) %

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services