Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V

Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Left
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Left
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Left
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Right
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Straight
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Back
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Application
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Detailed
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Left
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Right
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Front Straight
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Back
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Application
Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V Detailed
  • Maintenance bypass cabinet for complete isolation of the UPS during service operations.

View Product Overview

GVSBPSU80G Features

Galaxy VS Maintenance Bypass Cabinet, UL, Single-Unit 10-40kW 208V, 20-80kW 480V
Maintenance bypass cabinet for complete isolation of the UPS during service operations.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
318MM, 31.8CM
Maximum Depth
850MM, 85.0CM
Net Weight
110.0KG
Shipping weight
125.0KG
Shipping Height
1660MM, 166.0CM
Shipping Width
635MM, 63.5CM
Shipping Depth
990MM, 99.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Storage Temperature
-25 to 55 °C
Storage Relative Humidity
0 - 95 (non-condensing) %

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services