Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet

Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Right
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Right
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Straight
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Straight
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Back
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Back
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Left
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Right
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Right
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Straight
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Front Straight
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Back
Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet Back
  • Highly efficient 20 to 100 kW (480 V), 10 to 150 kW (400 V), and 10 to 50 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical ...

View Product Overview

GVSOPT031 Features

Galaxy VS 4th Breaker kit for 77.6in tall Maintenance Bypass Cabinet
Highly efficient 20 to 100 kW (480 V), 10 to 150 kW (400 V), and 10 to 50 kW (208 V) 3-phase UPS for edge, small, and medium data centers and other business-critical applications.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominican Republic, Ecuador, Guadeloupe, Guyana, Honduras, Haiti, Jamaica, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
950MM, 95.0CM
Maximum Width
350MM, 35.0CM
Maximum Depth
1150MM, 115.0CM
Net Weight
75.0KG
Shipping weight
75.0KG
Shipping Height
950MM, 95.0CM
Shipping Width
350MM, 35.0CM
Shipping Depth
1150MM, 115.0CM

Options

Services