Our Brands

Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8

Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Right
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Straight
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Back
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Left
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Right
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Front Straight
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8 Back
Green Premium™
RoHS
  • A highly compact, energy efficient 3-phase UPS with an integrated 480-208 volt transformer for data center, facility and industrial applications.

  • Includes: Installation guide, Start-up service

View Product Overview

GVMS180KGF65S Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (162000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
162.0kWatts / 180.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
(1) Hard wire 4-wire (3P + E) (Battery Backup)
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
480V 3PH
Input Connections
Hard wire 3-wire (3P + E)
Maximum Input Current
278.0A
Galaxy VM 180 kVA UPS Single 480-208 V, 65kAIC, Start up 5x8
A highly compact, energy efficient 3-phase UPS with an integrated 480-208 volt transformer for data center, facility and industrial applications.
Includes: Installation guide, Start-up service
  • Complete front serviceability
    All inputs, outputs and local manageability is accessible from the front of the unit.
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Lithium-ion battery
    Lithium-ion batteries provide twice the service life of a typical lead acid battery and are small, light and environmentally friendly.
  • Modbus RS-485 and Modbus TCP support
    Enables remote monitoring and interfaces with StruxureWare™ Data Center Expert, building management systems, or other third-party systems.
  • SmartSlot
    Customize UPS capabilities with management cards.
  • StruxureWare Data Center Expert compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.

Galaxy VM Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.

Sustainability

ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.
Mimic Diagram
Allows instant access to the status of the UPS.
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Total cost of Ownership

ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Energy storage flexibility
Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Flexible Design
Available in a wide range of configurations to suit any operating environment
Modular battery offer
Allows replacement of batteries without the need to go to maintenance bypass while maintaining availability and continuous protection of the load
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Convenience

Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
Wheel mounted
Allows for ease of handling during installation.
5x8 Start-up service included
Required for full coverage of factory warranty
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
162.0kWatts / 180.0kVA
Neutral Output Current
195A
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 3% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 3% at 100% load step
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
360 - 576 (480 V), 360 - 576 (480 V) AdjustableV
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
1.0

Batteries & Runtime

Battery type
External battery system
Nominal Battery Voltage
480 V
End of Discharge Maximum Battery Current
440.0A
Expected Battery Life (years)
7 - 10
End of Discharge Battery Voltage
384 V
Efficiency in Battery Operation
95.5 %
Maximum Available Short Circuit Current
65kAmps
Overload Operation
60 seconds at 125% and 30 seconds at 150%

Communications & Management

Control panel
7" touch screen display
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Optional
Available SmartSlot™ Interface Quantity
2

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1802MM, 180.2CM
Maximum Depth
854MM, 85.4CM
Net Weight
1875.6KG
Shipping weight
1920.96KG
Shipping Height
2156MM, 215.6CM
Shipping Width
2032MM, 203.2CM
Shipping Depth
1060MM, 106.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters
Audible noise at 1 meter from surface of unit
65.0dBA
Online thermal dissipation
12284.0BTU/hr
Protection Class
IP20

Conformance

Approvals
cUL listed, EN/IEC 62040-3, FCC part 15 class A, IBC 2012 and CBC2013 to Sds=2.02g , OSHPD, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab
Proposition 65 Warning
Available in Documentation tab

General

Bypass Protection Device
400.0
Max Bypass Input Current
217.0A

Options

Services