Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V

Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Left
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Left
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Left
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Straight
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Back
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Application
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Left
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Front Straight
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Back
Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V Application
RoHS
  • Maintenance bypass cabinet for complete isolation of the UPS during service operations.

View Product Overview

GVLMBCA200K500G Features

Galaxy VL Maintenance Bypass Cabinet with Backfeed, single unit, 200-500kW 480V
Maintenance bypass cabinet for complete isolation of the UPS during service operations.

Galaxy VL Features & Benefits

Total cost of Ownership

Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.

Availability

Robust operation
No power derating in kW up to 40°C or 104°F.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.

Product Distribution

Antigua and Barbuda, Netherlands Antilles, Argentina, Aruba, Barbados, Belgium, Bermuda, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Serbia and Montenegro, Dominican Republic, Ecuador, Guatemala, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, South Korea, Mexico, Nicaragua, Netherlands, Panama, Peru, Philippines, Poland, Puerto Rico, Portugal, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
847MM, 84.7CM
Net Weight
158.0KG
Shipping weight
260.0KG
Shipping Height
2138MM, 213.8CM
Shipping Width
635MM, 63.5CM
Shipping Depth
990MM, 99.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Sustainable Offer Status

RoHS
Compliant

Options

Services