Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz

Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Left
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Left
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Left
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Right
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Straight
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Left
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Right
Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz Front Straight
  • Heat removal designed to use water or glycol for row and room cooling systems

View Product Overview

ACFC75277 Features

Fluid Cooler 71kW@104F/115F, 48GPM, 575V/3/60Hz
Heat removal designed to use water or glycol for row and room cooling systems

Uniflair Fluid Coolers Features & Benefits

Availability

Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.

Total cost of Ownership

Variable speed fans
Variable speed fans reduce energy consumption during off-peak cooling periods.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
1041MM, 104.1CM
Maximum Width
3213MM, 321.3CM
Maximum Depth
995MM, 99.5CM
Net Weight
631.36KG
Shipping weight
640.91KG
Shipping Height
1143MM, 114.3CM
Shipping Width
3302MM, 330.2CM
Shipping Depth
1143MM, 114.3CM

Conformance

Standard warranty
1 year

Sustainable Offer Status

Proposition 65 Warning
Available in Documentation tab

Options

Services