Easy PDU, Switched, 1U, 16A, 230V, (8)C13

Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Left
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Front Right
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
Easy PDU, Switched, 1U, 16A, 230V, (8)C13 Back
  • Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the ...

  • Includes: Horizontal mounting brackets, Installation guide

View Product Overview

EPDU1016S Features

Key Features

Rack Height
1U
Output Connections
(8) IEC 320 C13 (Battery Backup)
Nominal Output Voltage
208V, 230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC-320 C20
Cord Length
2.5meters
Easy PDU, Switched, 1U, 16A, 230V, (8)C13
Easy Switched Rack Power Distribution Units (Rack PDU) provide on/off outlet switching, advanced power management, load monitoring and much more features than the average power strip.
Includes: Horizontal mounting brackets, Installation guide
  • Remote Individual Outlet Control
    Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.

Easy Switched Rack PDU Features & Benefits

Manageability

Network port sharing
Allows four rack PDUs to be connected using In and Out ports so that only one network connection is necessary.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Remote Individual Outlet Control
Remotely manage outlets so users can turn outlets off that are not in use (prevent overloads) or recycle power to locked-up equipment (minimize costly downtime and avoid travel time to equipment).
Power Delays
Allows users to configure the sequence in which power is turned on or off for each outlet. This helps avoid in-rushes at start-up, which can cause overloaded circuits and dropped loads. Sequencing also allows users to predetermine which piece of equipment is turned on first so other equipment dependant on that unit will function properly.
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released.
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.

Adaptability

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Load Capacity
3680VA
Maximum Input Current
16A

Physical

Maximum Height
44MM, 4.44CM
Maximum Width
482MM, 48.2CM
Maximum Depth
200MM, 20.0CM
Net Weight
2.8KG
Shipping weight
3.6KG
Shipping Height
80MM, 8.0CM
Shipping Width
560MM, 56.0CM
Shipping Depth
260MM, 26.0CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE, EAC, TUV
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs

Options

Services