Comet 65 Kva (480,480)

No product image
No product image
  • Budget 3-phase power protection for equipment rooms.

  • Includes: User Manual

View Product Overview

CMUPS65 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (52000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
52.0kWatts / 65.0kVA
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V
Input Connections
Hard Wire 3 wire (1PH+N+G)
Comet 65 Kva (480,480)
Budget 3-phase power protection for equipment rooms.
Includes: User Manual

MGE Comet Features & Benefits

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Cold-start capable
Provides temporary battery power when the utility power is out.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Total cost of Ownership

Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Availability

Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Provides remote power management of the UPS over the network.
Audible alarms
Provides notification of changing utility power and UPS power conditions
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Marketing features

Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
52.0kWatts / 65.0kVA

Input

Physical

Maximum Height
1694MM, 169.4CM
Maximum Width
832MM, 83.2CM
Maximum Depth
849MM, 84.9CM
Net Weight
431.82KG
Shipping weight
431.82KG
Shipping Height
1694MM, 169.4CM
Shipping Width
832MM, 83.2CM
Shipping Depth
849MM, 84.9CM

Conformance

Standard warranty
1 year repair or replace

Options

Services