Our Brands

Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL

Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Left
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Left
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Left
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Right
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Straight
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Straight
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Back
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Left
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Right
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Straight
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Front Straight
Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL Back
  • Wall mounted battery breaker box for use with third party battery solutions.

View Product Overview

GVBBB630EL-2CB Features

Battery Breaker Box, 630A, two circuit breakers, for Galaxy VS/VL
Wall mounted battery breaker box for use with third party battery solutions.

Galaxy VL Features & Benefits

Serviceability

EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.

Total cost of Ownership

Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.

Availability

Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Product Distribution

United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, The Democratic Republic Of Congo, Switzerland, Côte d'Ivoire, Chile, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guyana, Hong Kong, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Reunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Syria, Turks And Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Batteries & Runtime

Battery type
Li-Ion (Lithium-Ion), VRLA

Physical

Maximum Height
1000MM, 100.0CM
Maximum Width
75MM, 7.5CM
Maximum Depth
280MM, 28.0CM
Net Weight
66.0KG
Shipping weight
76.0KG
Shipping Height
594MM, 59.4CM
Shipping Width
1000MM, 100.0CM
Shipping Depth
1200MM, 120.0CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Storage Temperature
-25 - 55 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %

Conformance

Approvals
CE, EAC, IEC 60721-4-2 level 2M2, IEC 62040-1-2, RCM

Options

Services