Our Brands

Back-UPS Pro USB 350VA

Back-UPS Pro USB 350VA Front Left
Back-UPS Pro USB 350VA Front Left
Back-UPS Pro USB 350VA Front Left
Back-UPS Pro USB 350VA Front Left
Back-UPS Pro USB 350VA Front Left
Back-UPS Pro USB 350VA Front Left
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: CD with software, USB cable, User manual

View Product Overview

BP350UC Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (220 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
220 Watts / 350VA
Output Connections
(4) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Back-UPS Pro USB 350VA
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: CD with software, USB cable, User manual

Back-UPS Pro Features & Benefits

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Manageability

LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Disconnected battery notification
Warns when a battery is not available to provide backup power.

Availability

Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Cold-start capable
Provides temporary battery power when the utility power is out.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
220 Watts / 350VA
Topology
Line interactive
Maximum Output Current
15

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
93 - 130V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
6.5hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
12 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
420Joules
Data Line Protection
RJ11 modem/fax protection (four wire dual line)
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
239MM, 23.9CM
Maximum Width
127MM, 12.7CM
Maximum Depth
201MM, 20.1CM
Net Weight
6.73KG
Shipping weight
7.86KG
Shipping Height
290MM, 29.0CM
Shipping Width
213MM, 21.3CM
Shipping Depth
328MM, 32.8CM
Color
Charcoal
Master Carton Units
2.0
Units per Pallet
64.0
SCC Codes
10731304001550

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CSA, FCC part 15 class B, FCC part 68, UL 1778
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace

Options

Services