Our Brands

Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz

Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Left
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Left
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Left
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Right
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Straight
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Back
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Application
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Left
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Right
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Front Straight
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Back
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz Application
RoHS
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: USB cable, User manual

View Product Overview

BX1500M-LM60 Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (900 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
900 Watts / 1.5kVA
Output Connections
(5) NEMA 5-15R (Battery Backup)
(5) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
Maximum Input Current
12.0A
Back UPS Pro BX 1500VA, 10 Outlets, AVR, LCD interface, LAM 60Hz
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: USB cable, User manual
  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Safety-agency approved
    The UPS is UL1778 Listed
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Availability

Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Serviceability

Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Bermuda, Bahamas, Belize, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Trinidad and Tobago, Saint Vincent And The Grenadines, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
900 Watts / 1.5kVA
Output Frequency (sync to mains)
60 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
60 Hz +/- 3 Hz
Input voltage range for main operations
88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
RBC Quantity
1
Battery Volt-Amp-Hour Capacity
172

Communications & Management

Interface Port(s)
USB
Control panel
Multifunction LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
789Joules
Data Line Protection
Coaxial cable for CATV/SATV/modem/audio-video, RJ45 10/100/1000 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
250MM, 25.0CM
Maximum Width
100MM, 10.0CM
Maximum Depth
382MM, 38.2CM
Net Weight
11.0KG
Shipping weight
12.7KG
Shipping Height
348MM, 34.8CM
Shipping Width
227MM, 22.7CM
Shipping Depth
491MM, 49.1CM
Color
Black
SCC Codes
10731304337291

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
FCC part 15 class B, NOM, TUV C-US certified
Equipment protection policy
Lifetime : $250000
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services