Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM

Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Left
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Left
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Left
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Right
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Straight
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Back
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Left
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Right
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Front Straight
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM Back
  • High Performance Computer and Electronics UPS for Premium Power Protection

  • Includes: coaxial cable, USB cable, User Manual

View Product Overview

BR1100M2-LM Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (600W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
600Watts / 1.1kVA
Output Connections
(6) NEMA 5-15R (Battery Backup)
(4) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
Maximum Input Current
12.0A
Back UPS PRO BR 1100VA,10 Outlets, 2 USB Charging Ports, AVR, LCD interface , LAM
High Performance Computer and Electronics UPS for Premium Power Protection
Includes: coaxial cable, USB cable, User Manual
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • PowerChute Personal Edition OS Compatibility
    This software supports numerous operating systems and processors. For further information, please bra href="http://www.apc.com/wp/?um=300"click here./a
  • RoHS
    Certifies that electronic devices don't contain hazardous metals and flame retardants
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Serviceability

Simple battery replacement
Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Marketing features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Protection

Dataline surge protection
Provides protection of connected equipment from power surges on the data lines.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Green mode
Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Boost and Trim Automatic Voltage Regulation (AVR)
Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Customizable voltage-transfer points
Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Cold-start capable
Provides temporary battery power when the utility power is out.
Customizable voltage sensitivity
Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.

Manageability

LCD Status Display
Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
Disconnected battery notification
Warns when a battery is not available to provide backup power.
Audible alarms
Provides notification of changing utility power and UPS power conditions
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
600Watts / 1.1kVA
Output Frequency (sync to mains)
50/60 Hz +/-1 Hz
Topology
Line Interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
88 - 147V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
1
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
8Watts
Battery Volt-Amp-Hour Capacity
134

Communications & Management

Interface Port(s)
USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
1080Joules
Data Line Protection
RJ45 10/100/1000 Base-T Ethernet protection, Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
Filtering
Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

Maximum Height
260MM, 26.0CM
Maximum Width
100MM, 10.0CM
Maximum Depth
368MM, 36.8CM
Net Weight
10.2KG
Shipping weight
11.8KG
Shipping Height
38MM, 3.8CM
Shipping Width
241MM, 24.1CM
Shipping Depth
500MM, 50.0CM
Master Carton Units
1.0
Master Carton Weight
11.8
SCC Codes
1073130433781 9

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
FCC Part 15 Class B, NOM, TUV C-US certified
Equipment protection policy
--
Standard warranty
3 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services