APC Smart-UPS XL 48V RM 3U Battery Pack

APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Straight
APC Smart-UPS XL 48V RM 3U Battery Pack Back
APC Smart-UPS XL 48V RM 3U Battery Pack Back
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Left
APC Smart-UPS XL 48V RM 3U Battery Pack Front Straight
APC Smart-UPS XL 48V RM 3U Battery Pack Back
APC Smart-UPS XL 48V RM 3U Battery Pack Back
Green Premium™
  • Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.

  • Includes: User Manual

View Product Overview

SUA48RMXLBP3U Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (0W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Rack Height
3U
APC Smart-UPS XL 48V RM 3U Battery Pack
Extended-run battery systems provide flexible runtime to critical Smart-UPS applications.
Includes: User Manual

Smart-UPS Battery Systems Features & Benefits

Availability

Multiple battery pack configuration
Connect up to 10 battery packs for extended runtime applications.
Advanced battery management included
Embedded monitoring at the cell, module, and cabinet level provides a clear picture of battery runtime and health, with the added benefits of predictable, consistent runtime performance and stable cell health.

Product Distribution

Andorra, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bahamas, Bhutan, Botswana, Belarus, Belize, Canada, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Grenada, Georgia, Ghana, Gibraltar, Gambia, Guinea, Guadeloupe, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, Saint Kitts And Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Saint Lucia, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Martinique, Mauritania, Malta, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks And Caicos Islands, Chad, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Replacement Battery
Expected Battery Life (years)
3 - 5
Replacement battery cartridge note
For use with SUA 2200/3000VA 3U models. Can be used with the 5U models with SUA039 extension cable.
RBC Quantity
2
Battery Volt-Amp-Hour Capacity
1728

Communications & Management

Interface Port(s)
SUA48V

Physical

Maximum Height
133MM, 13.3CM
Maximum Width
483MM, 48.3CM
Maximum Depth
660MM, 66.0CM
Net Weight
63.64KG
Shipping weight
72.0KG
Shipping Height
280MM, 28.0CM
Shipping Width
610MM, 61.0CM
Shipping Depth
980MM, 98.0CM
Color
Black
Units per Pallet
6.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services