APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable

APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Right
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Straight
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Straight
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Back
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Back
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Application
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Application
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Miscellaneous
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Miscellaneous
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Left
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Right
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Straight
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Front Straight
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Back
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Back
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Application
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Application
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Miscellaneous
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable Miscellaneous
  • Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.

  • Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, User Manual, Web/SNMP Management ...

View Product Overview

SUVTP15KF3B4 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (12000W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
12.0kWatts / 15.0kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard Wire 5-wire (3PH + N + G)
APC Smart-UPS VT 15KVA 208V w/3 Batt Mod Exp to 4, Int Maint Bypass, Parallel Capable
Effective 10-40kVA 3 phase UPS power protection against downtime and data loss for mission critical applications.
Includes: Battery modules ship installed, Bolt Down Brackets, CD with software, Installation Guide, Power modules ship installed, User Manual, Web/SNMP Management Card
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy

Smart-UPS VT Features & Benefits

Serviceability

Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, hot-swappable, and field-replaceable modules.
Shippable with modules installed
Enables pre-installation UPS staging and testing and faster installation.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Total cost of Ownership

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.

Manageability

LED status indicators
Quickly understand unit and power status with visual indicators.
Network manageable
Provides remote power management of the UPS over the network.
LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
InfraStruXure Manager Compatible
Enables centralized management via the APC InfraStruXure Manager.
SmartSlot
Customize UPS capabilities with management cards.
Programmable frequency
Ensures compatibility with different input frequencies.

Availability

Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Scalable runtime
Allows additional run time to be quickly added as needed.

Marketing features

Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Protection

Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominica, Dominican Republic, Ecuador, Falkland Islands, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
12.0kWatts / 15.0kVA
Output Voltage Note
Configurable for 208 and 220V - 3 Phase
Efficiency at Full Load
93.0 %
Output Voltage Distortion
Less than 5% at full load
Output Frequency (sync to mains)
57 - 63 Hz for 60 Hz nominal
Output Frequency (not synced)
60Hz +/- 0.1% for 60Hz nominal
Other Output Voltages
220
Load Crest Factor
Unlimited
Topology
Double Conversion Online
Waveform type
Sine wave
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%
Maximum Output Current
46
Output Voltage Tolerance
+/-1% static and +/- 5% at 100% load step
Bypass
Built-in Maintenance Bypass, Built-in Static Bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
177 - 239 (208V)V
Efficiency at Full Load
93.0 %
Input Total Harmonic Distortion
Less than 5% for full load
Type of Input Protection Required
3-pole breaker
Other Input Voltages
220
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Included Battery Modules
3
Typical recharge time
5hour(s)
Nominal Battery Voltage
+/-192 V (split battery referenced to neutral)
Replacement Battery
Battery Slots Empty
1
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Extendable Run Time
1
Battery Volt-Amp-Hour Capacity
7321
End of Discharge Battery Voltage
+/-154 V
Overload Operation
10 minutes @ 125% and 60 seconds @ 150%

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot, SUVTPCOM
Control panel
Multi-function LCD status and control console
Audible Alarm
Audible and visible alarms prioritized by severity
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1499MM, 149.9CM
Maximum Width
523MM, 52.3CM
Maximum Depth
838MM, 83.8CM
Net Weight
506.82KG
Shipping weight
537.73KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
54.0dBA
Online thermal dissipation
3276.0BTU/hr
Protection Class
NEMA 1

Conformance

Approvals
cUL Listed, CE, EN 50091-2, EN/IEC 62040-2, EN/IEC 62040-3, EN/IEC 62040-1-1, FCC Part 15 Class A, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-UP

Options

Services