APC Smart-UPS 700VA 120V Shipboard

APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Right
APC Smart-UPS 700VA 120V Shipboard Back
APC Smart-UPS 700VA 120V Shipboard Back
APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Left
APC Smart-UPS 700VA 120V Shipboard Front Right
APC Smart-UPS 700VA 120V Shipboard Back
APC Smart-UPS 700VA 120V Shipboard Back
  • High availability, ruggedized power protection for shipboard and other transportation applications.

  • Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

View Product Overview

SU700X93 Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (450W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
450Watts / 700VA
Output Connections
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.83meters
APC Smart-UPS 700VA 120V Shipboard
High availability, ruggedized power protection for shipboard and other transportation applications.
Includes: CD with software, Smart UPS signalling RS-232 cable, User Manual

Marine Features & Benefits

Serviceability

Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Availability

Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
450Watts / 700VA
Output Voltage Distortion
Less than 5%
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Load Crest Factor
--
Topology
Line Interactive
Waveform type
Sine wave
Transfer Time
4ms typical : 8ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz (auto sensing)
Input voltage range for main operations
92 - 147V
Input voltage adjustable range for mains operation
86 - 154V
Number of Power Cords
1

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
3hour(s)
Replacement Battery
Expected Battery Life (years)
3 - 5
RBC Quantity
1
Battery Charge Power (Watts)
56Watts
Battery Volt-Amp-Hour Capacity
168

Communications & Management

Interface Port(s)
DB-9 RS-232
Control panel
LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays
Emergency Power Off (EPO)
Optional

Surge Protection and Filtering

Surge energy rating
320Joules
Filtering
Full time multi-pole noise filtering : 0.3% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
157MM, 15.7CM
Maximum Width
137MM, 13.7CM
Maximum Depth
358MM, 35.8CM
Net Weight
13.18KG
Shipping weight
14.55KG
Shipping Height
279MM, 27.9CM
Shipping Width
273MM, 27.3CM
Shipping Depth
495MM, 49.5CM
Color
Beige
Units per Pallet
24.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
41.0dBA
Online thermal dissipation
85.0BTU/hr
Protection Class
--

Conformance

Approvals
CSA, FCC Part 15 Class A, UL 1778
Equipment protection policy
--
Standard warranty
2 years repair or replace, optional on-site warranties available, optional extended warranties available

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services