APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output

APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Front Left
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output Back
  • Includes: Installation Guide, Rack Mounting Brackets, User Manual

View Product Overview

SBP3000RM2U Features

Key Features

Rack Height
2U
Output Connections
(2) NEMA 5-20R (Battery Backup)
(6) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
100V, 120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA L5-30P
Cord Length
3.05meters
APC Service Bypass Panel- 100-120V; 30A; BBM; L5-30P input; (2) 5-20R (6) 5-15R output
Includes: Installation Guide, Rack Mounting Brackets, User Manual
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Wrap Around System Bypass
    (3) Breaker maintenance bypass panel to isolate the UPS from the critical load

Product Distribution

Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Brazil, Bahamas, Belize, Canada, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Haiti, Jamaica, Cayman Islands, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, Taiwan, United States, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Other Output Voltages
110
Overload Protection
Yes
Cord Length
3.05meters
Maximum Total Current Draw
30

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Power Factor Range
0 to 1
Load Capacity
3000VA
Maximum Input Current
24A
Maximum Line Current
24A

Physical

Maximum Height
89MM, 8.9CM
Maximum Width
432MM, 43.2CM
Maximum Depth
648MM, 64.8CM
Net Weight
13.64KG
Shipping weight
24.56KG
Shipping Height
203MM, 20.3CM
Shipping Width
610MM, 61.0CM
Shipping Depth
991MM, 99.1CM
Color
Black

Environmental

Operating Temperature
-20 - 50 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-4500meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CSA, EN 60950, GOST, IEC 60950, IEC 60950, UL 1778
Standard warranty
2 years (parts only)

Options

Services