APC SBP FOR SL120KG SINGLE UNIT WITH DUAL MAINS

No product image
No product image
View Product Overview

SBP-0120C1G20 Features

Key Features

Nominal Input Voltage
480V 3PH
APC SBP FOR SL120KG SINGLE UNIT WITH DUAL MAINS

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
1803MM, 180.34CM
Maximum Width
826MM, 82.55CM
Maximum Depth
800MM, 80.01CM
Net Weight
367.27KG
Shipping weight
376.36KG
Shipping Height
1930MM, 193.04CM
Shipping Width
826MM, 82.55CM
Shipping Depth
800MM, 80.01CM
Color
Grey
Units per Pallet
1.0

Conformance

Standard warranty
1 year

Options

Services