APC Mobile Power Pack, 10Wh

APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Right
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Miscellaneous
APC Mobile Power Pack, 10Wh Miscellaneous
APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Left
APC Mobile Power Pack, 10Wh Front Right
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Application
APC Mobile Power Pack, 10Wh Miscellaneous
APC Mobile Power Pack, 10Wh Miscellaneous
RoHS
  • Never run out of power for your mobile devices again. The Mobile Power Pack is an innovative, rechargeable external battery pack, perfect for powering a cell phone ...

  • Includes: User Manual

View Product Overview

UPB10 Features

APC Mobile Power Pack, 10Wh
Never run out of power for your mobile devices again. The Mobile Power Pack is an innovative, rechargeable external battery pack, perfect for powering a cell phone, PDA, MP3 player or other small device. It's lightweight and small enough to fit in your pocket, as well as simple to use - just plug in the USB charging cable for your device (sold separately) and get up to 55 hours of runtime for your iPod Nano, and up to ten hours of talk time for most cell phones (depending on the operating mode of your device). The LED status bar lets you know how much charge you have left with the press of a button, and its state-of-the-art lithium-polymer battery technology delivers the most power and fastest recharge times, all in a pocket sized package. Now you have a stylish way to make sure your mobile devices never run out of power again.
Includes: User Manual
  • LED status indicators
    Quickly understand unit and power status with visual indicators.

Universal Mobile Device Batteries Features & Benefits

Availability

USB charging ports
Allows you to simultaneously charge and power your mobile phone and handheld computer using APC USB charging cables (sold separately).

Convenience

Compact and Lightweight
For maximum portability.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Australia, Aruba, Barbados, Bermuda, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Cuba, Dominican Republic, Ecuador, Falkland Islands, Guatemala, Guyana, Honduras, Indonesia, India, Jamaica, Mexico, Malaysia, Nicaragua, New Zealand, Panama, Peru, Philippines, Puerto Rico, Paraguay, Singapore, El Salvador, Thailand, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam

Technical Specifications

Batteries & Runtime

Battery type
Lithium Polymer
Battery mounting
--
Expected Battery Life (years)
2 - 4
Battery blocks per string
--
Battery Volt-Amp-Hour Capacity
10

Physical

Maximum Height
99MM, 9.9CM
Maximum Width
64MM, 6.4CM
Maximum Depth
14MM, 1.4CM
Net Weight
0.1KG
Shipping weight
0.36KG
Shipping Height
264MM, 26.4CM
Shipping Width
197MM, 19.7CM
Shipping Depth
51MM, 5.1CM
Color
Black
Units per Pallet
384.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters

Conformance

Approvals
C-tick, CE, FCC Part 15 Class B, VCCI
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services