APC Essential SurgeArrest 5 outlets with Phone Protection 230V France

APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France Front Left
RoHS
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: 1.8 Meter Tel Cable (2), User Manual

View Product Overview

P5BT-FR Features

Key Features

Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.83meters
APC Essential SurgeArrest 5 outlets with Phone Protection 230V France
Basic Protection Against Power Surges for Computers and Electronics
Includes: 1.8 Meter Tel Cable (2), User Manual
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Always on Outlets
    8 outlet models offer dedicated space to accommodate wide transformer blocks without covering adjoining outlets and 2 always on outlets. You can plug 8 power cords including 3 transformers at the same time. In case you have equipment that has to stay on all the time, such as fax machine, you can plug it in always on outlets. The equipment will be protected and will have power supply even when the unit is switched off.
  • Manual disconnect switch
    Enables the surge supressor to be de-energized for service without disconnecting the protected load.
  • Outlets
    Enough outlets for your game console, TV and four other electronic devices. Protection from surges, spikes and even lightning is guaranteed.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Status Indicator LED's
    LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Netherlands Antilles, Angola, Belgium, Benin, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Czech Republic, Djibouti, Algeria, France, Gabon, French Guiana, Guinea, Guadeloupe, Cambodia, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Poland, Reunion, Slovakia, Senegal, Somalia, Togo, Tunisia, Vietnam, XF, Mayotte

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
France/Belgium

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Line Current
10A

Surge Protection and Filtering

Surge energy rating
960Joules
Data Line Protection
Analog phone line for phone/fax/modem/DSL (RJ-11 connector)
eP Joule Rating
1060
Peak Current Common Mode
13kAmps
Peak Current Normal Mode
13kAmps

Physical

Maximum Height
385MM, 38.5CM
Maximum Width
70MM, 7.0CM
Maximum Depth
45MM, 4.5CM
Net Weight
0.73KG
Shipping weight
0.77KG
Shipping Height
411MM, 41.1CM
Shipping Width
135MM, 13.5CM
Shipping Depth
51MM, 5.1CM
Color
Charcoal
Master Carton Units
12.0
Units per Pallet
240.0
SCC Codes
1073130422404 1

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-15000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 50000 Euros
Standard warranty
Lifetime (European Union countries only), 3 years (all other countries)

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services