APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V

APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Default
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Left
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Right
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Front Straight
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Detailed
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V Default
  • Basic Protection Against Power Surges for Computers and Electronics

  • Includes: User Manual

View Product Overview

PE3WU3 Features

Key Features

Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Maximum Input Current
15.0A
APC Essential SurgeArrest 3 Outlet Wall Tap with 5V, 3.4A 2 Port USB Charger, 120V
Basic Protection Against Power Surges for Computers and Electronics
Includes: User Manual
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest Essential Features & Benefits

Marketing features

Data-line Protection
Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
IEEE let-through ratings and regulatory agency compliance
APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.

Safety

Catastrophic Event Protection
SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Building Wiring Fault Indicator
This LED informs users of potentially dangerous wiring problems in the wall circuit.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Number of Outlets
3.0
Receptacle Style
NEMA 5-15R

Input

Input frequency
50/60 Hz
Input Power
1800.0Watts
Maximum Line Current
15A

Surge Protection and Filtering

Surge energy rating
540Joules
ts_nm_surge_response
1ns
Peak Current Common Mode
24kAmps
Peak Current Normal Mode
12kAmps

Physical

Maximum Height
135MM, 13.5CM
Maximum Width
95MM, 9.5CM
Maximum Depth
53MM, 5.3CM
Net Weight
0.2KG
Shipping weight
0.29KG
Shipping Height
181MM, 18.1CM
Shipping Width
220MM, 22.0CM
Shipping Depth
55MM, 5.5CM
Color
White
Master Carton Dimensions (Length x Width x Height)
275 x 190.5 x 232MM
Master Carton Units
6.0
Master Carton Weight
1.98
Units per Pallet
480.0
SCC Codes
1073130434366 7

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters

Conformance

Approvals
cULus, UL 498, UL 1310, UL 1449
Equipment protection policy
Lifetime : $50000
Standard warranty
Lifetime

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services