APC Easy UPS SMV 2000 VA 120 V Sinewave

APC Easy UPS SMV 2000 VA 120 V Sinewave Front Left
APC Easy UPS SMV 2000 VA 120 V Sinewave Front Left
APC Easy UPS SMV 2000 VA 120 V Sinewave Front Left
APC Easy UPS SMV 2000 VA 120 V Sinewave Back
APC Easy UPS SMV 2000 VA 120 V Sinewave Front Left
APC Easy UPS SMV 2000 VA 120 V Sinewave Back
  • Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

  • Includes: Documentation CD, USB cable, User Manual

View Product Overview

SMV2000CA Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (1400W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
1.4kWatts / 2.0kVA
Output Connections
(6) NEMA 5-20R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-20P
APC Easy UPS SMV 2000 VA 120 V Sinewave

Easy UPS provides power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.

Includes: Documentation CD, USB cable, User Manual
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dry contact output
    Provides remote notification of failures when used with APC environmental monitoring unit or system.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Pure sine wave output on battery
    Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.

Easy UPS Features & Benefits

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes.
Battery backup and surge protection
Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Advanced Safety Features
Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.

Features

Boost Automatic Voltage Regulation (AVR)
Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Sleek design
Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
Cold-start capable
Provides temporary battery power when the utility power is out.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bolivia, Brazil, Bahamas, Belize, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
1.4kWatts / 2.0kVA
Output Frequency (not synced)
50/60 Hz +/-1 Hz
Load Crest Factor
3 : 1
Topology
Line Interactive
Waveform type
Sine wave
Transfer Time
2ms typical

Input

Input frequency
45 - 65 Hz (auto sensing)
Input voltage range for main operations
78 - 150V

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4hour(s)
Expected Battery Life (years)
3 - 5

Communications & Management

Interface Port(s)
Serial port, Smart-Slot, USB
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
1

Physical

Maximum Height
240MM, 24.0CM
Maximum Width
180MM, 18.0CM
Maximum Depth
455MM, 45.5CM
Net Weight
28.0KG
Shipping weight
32.0KG
Shipping Height
414MM, 41.4CM
Shipping Width
319MM, 31.9CM
Shipping Depth
604MM, 60.4CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-10 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-3000meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
NOM, TUV
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs
Proposition 65 Warning
Available in Documentation tab

Options

Services