APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit

APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Left
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Left
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Left
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Right
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Straight
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Straight
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Back
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Left
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Right
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Straight
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Front Straight
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit Back
  • High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions

  • Includes: 4 post rail kit, Basic UPS signalling RS-232 cable, CD with software, USB cable, User Manual

View Product Overview

SRV1KRARK Features

Key Features

Run time for load W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (800W)

Please enter load to see estimated run time

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
800Watts / 1.0kVA
Rack Height
2U
Output Connections
(4) NEMA 5-15R (Battery Backup)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA L5-15P
Cord Length
1.5meters
APC Easy UPS On-Line SRV RM 1000VA 120V, with Rail Kit
High quality, Double-conversion On-line UPS designed for essential power protection needs even in the most unstable power conditions
Includes: 4 post rail kit, Basic UPS signalling RS-232 cable, CD with software, USB cable, User Manual
  • Automatic internal bypass
    Supplies utility power to the connected loads in the event of a UPS power overload or fault.
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • ECO Mode
    Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
  • Intelligent SmartSlot
    Mini slot supports various optional management cards which provide basic or essential monitoring, management and control features for the UPS.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Serial connection
    Use your PC to access additional power protection and management features for your UPS via a serial port.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Easy UPS On-Line Features & Benefits

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
SmartSlot
Customize UPS capabilities with management cards.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network manageable
Provides remote power management of the UPS over the network.

Serviceability

Disconnected battery notification
Warns when a battery is not available to provide backup power.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Features

Allows the user to manage the UPS functions, schedule automatic shutdown and monitor the power grid occurrences through an interactive interface that ensures an easy and intuitive monitoring.
Management Software
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Intuitive LCD interface
Provides clear and accurate information in multiple languages with the ability to configure the UPS locally with easy to use navigation keys.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Management Software
Allows you to easily monitor your utility power and manage your UPS.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
High efficiency
High efficiency rates that remain stable even at lower operating power levels
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Availability

Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
800Watts / 1.0kVA
Efficiency at Full Load
88.0 %
Output Frequency (sync to mains)
50/60Hz +/- 3 Hz
Other Output Voltages
110, 115
Load Crest Factor
3 : 1
Topology
Double Conversion Online
Waveform type
Sine wave
Bypass
Internal Bypass (Automatic and Manual)

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
85 - 150V
Input voltage adjustable range for mains operation
55 - 150 (half load)V
Number of Power Cords
1
Efficiency at Full Load
88.0 %
Other Input Voltages
110, 115

Batteries & Runtime

Battery type
Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
Typical recharge time
4hour(s)
Battery Charge Power (Watts)
38Watts
Battery Volt-Amp-Hour Capacity
152

Communications & Management

Interface Port(s)
DB-9 RS-232, Intelligent Smart Slot, USB
Control panel
Multi-function LCD status and control console
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm
Emergency Power Off (EPO)
--

Surge Protection and Filtering

Surge energy rating
600Joules

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
437MM, 43.7CM
Maximum Depth
312MM, 31.2CM
Net Weight
11.0KG
Shipping weight
13.1KG
Shipping Height
218MM, 21.8CM
Shipping Width
455MM, 45.5CM
Shipping Depth
551MM, 55.1CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (non-condensing) %
Operating Elevation
0-3000meters
Storage Temperature
-20 - 50 °C
Storage Relative Humidity
0 - 95 (non-condensing) %
Storage Elevation
0-15000meters
Audible noise at 1 meter from surface of unit
50.0dBA
Protection Class
IP 20

Conformance

Approvals
CE, IEC 62040-1-1, IEC 62040-1-2
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant
REACH
REACH: Contains SVHCs

Options

Services