APC Back-UPS RS 800VA 120V Black

APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Right
APC Back-UPS RS 800VA 120V Black Front Straight
APC Back-UPS RS 800VA 120V Black Back
APC Back-UPS RS 800VA 120V Black Back
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Left
APC Back-UPS RS 800VA 120V Black Front Right
APC Back-UPS RS 800VA 120V Black Front Straight
APC Back-UPS RS 800VA 120V Black Back
APC Back-UPS RS 800VA 120V Black Back
  • High Performance Battery Backup & Protection for Business Computers

  • Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User ...

View Product Overview

BR800BLK Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (540 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
540 Watts / 800VA
Output Connections
(4) NEMA 5-15R (Battery Backup)
(3) NEMA 5-15R (Surge Protection)
Nominal Output Voltage
120V
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
1.8meters
APC Back-UPS RS 800VA 120V Black
High Performance Battery Backup & Protection for Business Computers
Includes: CD with software, Cord management straps, email privacy, firewall, Free trial of anti-virus, system recovery and online backup software, USB cable, User manual

Back-UPS RS Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Marketing features

Lifetime data recovery warranty
Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
Serial connectivity
Provides management of the UPS via a serial port.
Boost and Trim Automatic Voltage Regulation (AVR)
Automatically corrects low and high voltage conditions, allowing you to work through brownouts and overvoltages without discharging the battery. This saves battery life, increases uptime, and improves your productivity.
USB connectivity
Provides management of the UPS via a USB port (not available on all models).

Manageability

Adjustable voltage sensitivity
Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Intelligent battery management
Micro-processor controlled battery charging and diagnostic testing ensures maximum battery life.
Adjustable voltage-transfer points
Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.

Convenience

Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Cold-start capable
Provides temporary battery power when the utility power is out.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
LED status indicators
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Transformer-block spaced outlets
Protect equipment with input transformer blocks without blocking access to other receptacles.
Resettable circuit breakers
Enables a quick recovery from overload events.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
540 Watts / 800VA
Topology
Line interactive
Maximum Output Current
12

Input

Input frequency
47 - 63 Hz
Input voltage range for main operations
78 - 152 Adjustable, 88 - 139V
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Included Battery Modules
1
Typical recharge time
8hour(s)
Replacement Battery
Expected Battery Life (years)
4 - 6
RBC Quantity
1
Battery Charge Power (Watts)
29 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : configurable delays

Surge Protection and Filtering

Surge energy rating
320Joules
Data Line Protection
RJ11 modem/fax/DSL protection (two wire single line), RJ45 10/100 Base-T Ethernet protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
229MM, 22.9CM
Maximum Width
102MM, 10.2CM
Maximum Depth
324MM, 32.4CM
Net Weight
9.32KG
Shipping weight
10.24KG
Shipping Height
305MM, 30.5CM
Shipping Width
229MM, 22.9CM
Shipping Depth
432MM, 43.2CM
Color
Black
Master Carton Units
2.0
Units per Pallet
40.0

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA
Online thermal dissipation
170.0BTU/hr

Conformance

Approvals
CSA, FCC part 15 class B, FCC part 68, UL 1449, UL 1778, UL listed
Equipment protection policy
Lifetime : $150000
Standard warranty
3 years repair or replace

Options

Services