Our Brands

APC Back-UPS ES 550VA 230V French/English

APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Straight
APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Left
APC Back-UPS ES 550VA 230V French/English Front Straight
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual, Wall-mounting template

View Product Overview

BE550-FR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (330 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
330 Watts / 550VA
Output Connections
(4) French/Belgian (Surge Protection)
(4) French/Belgian (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.8meters
APC Back-UPS ES 550VA 230V French/English
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual, Wall-mounting template

Back-UPS Features & Benefits

Protection

Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Manageability

Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.

Availability

Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Product Distribution

Netherlands Antilles, Belgium, France

Technical Specifications

Output

Max Configurable Power (Watts)
330 Watts / 550VA
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Topology
Standby

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
16hour(s)
Replacement Battery
Expected Battery Life (years)
2 - 5
RBC Quantity
1
Battery Charge Power (Watts)
4 Watts

Communications & Management

Interface Port(s)
USB
Control panel
LED Status display with on line : on battery
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
310Joules
Data Line Protection
RJ45 modem/fax/DSL/10-100 base-T protection
Filtering
Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

Maximum Height
86MM, 8.6CM
Maximum Width
230MM, 23.0CM
Maximum Depth
285MM, 28.5CM
Net Weight
6.4KG
Shipping weight
6.9KG
Shipping Height
132MM, 13.2CM
Shipping Width
300MM, 30.0CM
Shipping Depth
366MM, 36.6CM
Color
Charcoal
Master Carton Dimensions (Length x Width x Height)
381MM
Master Carton Units
2.0
Master Carton Weight
14.17
Units per Pallet
80.0
SCC Codes
10731304233449

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 15240meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Equipment protection policy
Lifetime : 100000 euros
Standard warranty
3 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services