Our Brands

APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR)

APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Front Left
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Front Left
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Front Left
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Back
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Front Left
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR) Back
RoHS
  • Battery Backup & Surge Protector for Electronics and Computers

  • Includes: User manual

View Product Overview

BX1400U-FR Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (700 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
700 Watts / 1.4kVA
Output Connections
(4) French/Belgian (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.2meters
Maximum Input Current
6.0A
APC BACK-UPS 1400VA, 230V, AVR, French Sockets (To be replace by BX1600MI-FR)
Battery Backup & Surge Protector for Electronics and Computers
Includes: User manual
  • Automatic restart of loads after UPS shutdown
    Automatically starts up the connected equipment upon the return of utility power.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

Protection

Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .

Availability

Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Manageability

LED status display
Quickly understand unit and power status with visual indicators.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Safety

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment

Product Distribution

Belgium, Burkina Faso, Benin, The Democratic Republic Of Congo, Côte d'Ivoire, Cameroon, Serbia and Montenegro, Czech Republic, Germany, Algeria, France, Gabon, French Guiana, Guadeloupe, Italy, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Netherlands, Slovakia, Senegal, Togo

Technical Specifications

Output

Max Configurable Power (Watts)
700 Watts / 1.4kVA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains, 50/60 Hz +/- 1 Hz Unsynchronised
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
8 ms typical : 10 ms maximum

Input

Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
150 - 280 V
Number of Power Cords
1
Type of Input Protection Required
3-pole circuit breaker
Input Power Factor at Full Load
0.5

Batteries & Runtime

Battery type
Lead-acid battery
Typical recharge time
8hour(s)
Nominal Battery Voltage
24 V
Replacement Battery
Expected Battery Life (years)
2 - 5
Battery Charge Power (Watts)
21 Watts

Communications & Management

Control panel
LED status display with on line : on battery : replace battery and overload indicators
Audible Alarm
Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

Surge energy rating
273Joules
Data Line Protection
RJ11 modem/fax protection

Physical

Maximum Height
215MM, 21.5CM
Maximum Width
130MM, 13.0CM
Maximum Depth
336MM, 33.6CM
Net Weight
12.0KG
Shipping weight
12.94KG
Shipping Height
295MM, 29.5CM
Shipping Width
245MM, 24.5CM
Shipping Depth
440MM, 44.0CM
Color
Black
SCC Codes
10731304315923

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA

Conformance

Approvals
CE
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services