AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet

AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet Front Left
  • Includes: Installation Guide, Mounting hardware, Screws

View Product Overview

ISDPR4 Features

AIS 5000 NEMA12/ IP42 Drip protection roof - 1550 mm cabinet
Includes: Installation Guide, Mounting hardware, Screws
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.

Product Distribution

Andorra, United Arab Emirates, Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Brunei, Bolivia, Brazil, Bhutan, Botswana, Belarus, Belize, Canada, The Democratic Republic Of Congo, Central African Republic, Congo, Switzerland, Côte d'Ivoire, Cook Islands, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cuba, Cyprus, Czech Republic, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Western Sahara, Eritrea, Spain, Ethiopia, Finland, Fiji, Falkland Islands, France, Gabon, United Kingdom, Georgia, Ghana, Gibraltar, Gambia, Guinea, Equatorial Guinea, Greece, Guatemala, Guyana, Hong Kong, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iran, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liechtenstein, Sri Lanka, Liberia, Lesotho, Lithuania, Luxembourg, Latvia, Morocco, Moldova, Macedonia, Mali, Myanmar, Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Niger, Nigeria, Nicaragua, Netherlands, Norway, Nepal, New Zealand, Oman, Panama, Peru, Papua New Guinea, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Russia, Rwanda, Saudi Arabia, Sudan, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Chad, Togo, Thailand, Tajikistan, Turkmenistan, TP, Turkey, Trinidad and Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
25MM, 2.54CM
Maximum Width
1555MM, 155.55CM
Maximum Depth
851MM, 85.09CM
Net Weight
9.09KG
Shipping weight
10.91KG
Shipping Height
76MM, 7.62CM
Shipping Width
1613MM, 161.29CM
Shipping Depth
902MM, 90.17CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-999.9meters
Storage Temperature
-40 - 70 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-4500meters

Conformance

Standard warranty
1 year repair or replace

Options

Services