Our Brands

30-40KW 208V UL BATTERY BREAKER BOX

No product image
No product image
  • 10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

View Product Overview

SBB30K40F Features

30-40KW 208V UL BATTERY BREAKER BOX
10-40kVA compact 3 phase UPS power protection with excellent efficiency and optimized footprint particularly adapted for demanding industrial environments.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Martinique, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, Saudi Arabia, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
749MM, 74.94CM
Maximum Width
546MM, 54.62CM
Maximum Depth
197MM, 19.68CM
Net Weight
22.74KG
Shipping weight
31.82KG
Shipping Height
889MM, 88.9CM
Shipping Width
635MM, 63.5CM
Shipping Depth
254MM, 25.4CM
Units per Pallet
1.0

Conformance

Standard warranty
1 year (parts only)

Options

Services