Smart-UPS

Intelligent and efficient network power protection from entry level to scaleable runtime. Ideal UPS for servers, point-of-sale, routers, switches, hubs and other network devices.

Smart-UPS™ are trusted by millions of IT professionals throughout the world to protect equipment and critical data from costly interruptions by supplying reliable, network-grade power reliably and efficiently. Available in a variety of forms factors and classes (entry level, standard and extended run), there is a model for nearly every application and budget. Standard models are the most popular UPS in the world for business servers, storage and network devices and have long been considered the benchmark for reliability and manageability. Entry level Smart-UPS models are an economical choice for small and medium businesses looking to protect small networking devices, point-of-sale (POS) equipment and entry level servers. The extended run models accept external battery packs for long runtime to power critical servers, security and communication systems through outages that could last hours.

Read More


Products Price Part Number Input Voltage Nominal Output Voltage Power Rated VA Input Connection Type Output Connection Type Output Connection Count
APC Smart-UPS Charge Mobile Battery for Microsoft Surface Hub 2
APC Smart-UPS Charge Mobile Battery for Microsoft Surface Hub 2 -- CSH2 100 V,
120 V,
230 V
24 V 400 C-13 --- ---
No product image
APC Smart-UPS SC 420VA 230V EUR229.89 SC420I 230 V 230 V 420 IEC-320 C14 IEC 320 C13,
IEC 320 C13,
IEC Jumpers
1,
3,
2
No product image
APC Smart-UPS SC 450VA 230V - 1U Rackmount/Tower EUR350.89 SC450RMI1U 230 V 230 V 450 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
No product image
APC Smart-UPS SC 620VA 230V EUR350.89 SC620I 230 V 230 V 620 IEC-320-C14 inlet IEC 320 C13,
IEC 320 C13,
IEC Jumpers
1,
3,
2
APC Smart-UPS 750VA LCD 230V with SmartConnect
APC Smart-UPS 750VA LCD 230V with SmartConnect EUR435.59 SMT750IC 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
6,
2
APC Smart-UPS 750VA LCD RM 2U 230V with Network Card
APC Smart-UPS 750VA LCD RM 2U 230V with Network Card EUR942.59 SMT750RMI2UNC 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS X 750VA Rack/Tower LCD 230V
APC Smart-UPS X 750VA Rack/Tower LCD 230V EUR700.59 SMX750I 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card
APC Smart-UPS X 750VA Rack/TowerR LCD 230V with Networking Card EUR1,270.50 SMX750INC 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS 750VA USB RM 1U 230V
APC Smart-UPS 750VA USB RM 1U 230V EUR785.29 SUA750RMI1U 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect
APC Smart-UPS 750VA LCD RM 2U 230V with SmartConnect EUR640.09 SMT750RMI2UC 230 V 230 V 750 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS C 1000VA LCD RM 2U 230V
APC Smart-UPS C 1000VA LCD RM 2U 230V EUR700.59 SMC1000I-2U 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS 1000VA LCD 230V with SmartConnect
APC Smart-UPS 1000VA LCD 230V with SmartConnect EUR627.99 SMT1000IC 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS 1000VA USB & Serial RM 1U 230V
APC Smart-UPS 1000VA USB & Serial RM 1U 230V EUR1,063.59 SUA1000RMI1U 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS C 1000VA LCD RM 2U 230V with SmartConnect
APC Smart-UPS C 1000VA LCD RM 2U 230V with SmartConnect EUR736.89 SMC1000I-2UC 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS 1000VA LCD RM 2U 230V
APC Smart-UPS 1000VA LCD RM 2U 230V EUR845.79 SMT1000RMI2U 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS X 1000VA Rack/Tower LCD 230V
APC Smart-UPS X 1000VA Rack/Tower LCD 230V EUR918.39 SMX1000I 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS C 1000VA LCD 230V with SmartConnect
APC Smart-UPS C 1000VA LCD 230V with SmartConnect EUR543.29 SMC1000IC 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS 1000VA LCD RM 2U 230V with SmartConnect
APC Smart-UPS 1000VA LCD RM 2U 230V with SmartConnect EUR869.99 SMT1000RMI2UC 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
APC Smart-UPS 1000VA 230V Tower with 6 year warranty package
APC Smart-UPS 1000VA 230V Tower with 6 year warranty package EUR736.89 SMT1000I-6W 230 V 230 V 1000 IEC-320 C14 IEC 320 C13,
IEC Jumpers
8,
2
APC Smart-UPS 1500VA LCD RM 1U 230V
APC Smart-UPS 1500VA LCD RM 1U 230V EUR1,172.49 SMT1500RMI1U 230 V 230 V 1500 IEC-320 C14 IEC 320 C13,
IEC Jumpers
4,
2
Page:
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Adaptability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
Adjustable voltage-transfer points Maximizes useful battery life by widening the input voltage window or tightening the output voltage regulation.
Serviceability
Predictive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Resettable circuit breakers Enables a quick recovery from overload events.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Manageability
Network manageable Provides remote power management of the UPS over the network.
Audible alarms Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
LED status indicators Quickly understand unit and power status with visual indicators.
USB connectivity Provides management of the UPS via a USB port (not available on all models).
Serial connectivity Provides management of the UPS via a serial port.
Disconnected battery notification Warns when a battery is not available to provide backup power.
Availability
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Disconnected battery notification Warns when a battery is not available to provide backup power.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Boost and Trim Automatic Voltage Regulation (AVR) Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Temperature-compensated battery charging Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.