Our Brands

e3tup

No product image
No product image
  • 3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.

  • Includes: User manual

View Product Overview

E2TBAT80 Features

e3tup
3 phase UPS power protection designed to meet the unique requirements of small to large facility and equipment room applications.
Includes: User manual

MGE EPS Features & Benefits

Protection

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Cold-start capable
Provides temporary battery power when the utility power is out.
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.

Marketing features

Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Manageability

Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
LED status indicators
Quickly understand unit and power status with visual indicators.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.

Total cost of Ownership

Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

Afghanistan, Antigua and Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Aruba, Azerbaijan, Bosnia and Herzegovina, Barbados, Bahrain, Bermuda, Bolivia, Bahamas, Belarus, Belize, Cyprus, Dominica, Dominican Republic, Ecuador, Fiji, Grenada, Georgia, French Guiana, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Iraq, Iceland, Italy, Jamaica, Jordan, Saint Kitts And Nevis, Kuwait, Cayman Islands, Lebanon, Saint Lucia, Luxembourg, Madagascar, Myanmar, Mongolia, Martinique, Malta, Mauritius, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Reunion, El Salvador, Turks And Caicos Islands, Tajikistan, Turkmenistan, Trinidad and Tobago, Uruguay, Uzbekistan, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte

Technical Specifications

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
1400MM, 140.0CM
Maximum Width
800MM, 80.0CM
Maximum Depth
820MM, 82.0CM
Net Weight
170.0KG
Shipping weight
170.0KG
Shipping Height
1400MM, 140.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
820MM, 82.0CM

Conformance

Standard warranty
1 year (parts only)

Options

Services