Share:

APC EASY UPS BV 650VA, AVR, 120V

BV650

Description: Best Value UPS with Battery Backup & Surge Protection for Electronics and Computers

Includes : User Manual

APC EASY UPS BV 650VA, AVR, 120V

Includes: User Manual

BV650 Features

APC EASY UPS BV 650VA, AVR, 120V

  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Wall-mount holes
    Allow flexibility for setup in tight locations and mounting on wall or other surfaces.

Easy UPS Features & Benefits

  • Sleek design
    Slim, modern design can be upright, flat, or wall-mounted to comfortably fit any electronics set-up and complement home décor.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Advanced Safety Features
    Safeguard your Home UPS from overloads, excessive mains voltages, short circuits, installation mishaps and battery damage due to low voltage situations.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Falkland Islands , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Trinidad and Tobago , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    375Watts / 650VA
  • Max Configurable Power (Watts)
    375Watts / 650VA
  • Nominal Output Voltage
    120V
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    1.52meters
  • Number of Power Cords
    1

Batteries & Runtime

  • Battery type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
  • Expected Battery Life (years)
    3 - 5
  • Efficiency

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Physical

  • Maximum Height
    92mm , 9.25CM
  • Maximum Width
    165mm , 16.5CM
  • Maximum Depth
    305mm , 30.5CM
  • Net Weight
    4.5KG
  • Shipping weight
    4.8KG
  • Shipping Height
    237mm , 23.7CM
  • Shipping Width
    143mm , 14.3CM
  • Shipping Depth
    373mm , 37.3CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 90 %
  • Operating Elevation
    0-1968.3meters
  • Audible noise at 1 meter from surface of unit
    40.0dBA

Conformance

  • Approvals
    CE

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Title
Size
Updated On

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product