Prefabricated All in One IT Module 90kW 208V/60Hz with Busway Distribution

No product image
No product image
  • Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.

  • Includes: User manual

View Product Overview

PFMIEJ090D1N11D Features

Key Features

Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Prefabricated All in One IT Module 90kW 208V/60Hz with Busway Distribution
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: User manual
  • Air Return System
    Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
  • Integrates with StruxureWare Data Center Expert
    An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

All-in-one module Features & Benefits

Agility

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Output Frequency (sync to mains)
60 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Load Crest Factor
Unlimited
Waveform type
Sine wave
kW per Rack
8.2kW
PDU Amp Capacity
16.0Amps
PDU Type
Red
Configured Power
90.0kWatts / 90.0kVA
Bypass
Internal bypass (automatic and manual)

Input

Input frequency
60 Hz +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Programmable
Input voltage range for main operations
156 - 252 (208 V) Adjustable, 176 - 282 (240 V) Adjustable, 177 - 239 (208 V)V
Input Power
90000 Watts

Batteries & Runtime

Battery type
VRLA

Physical

Maximum Height
3628MM, 362.8CM
Maximum Width
3910MM, 391.0CM
Maximum Depth
13700MM, 1370.0CM
Shipping Height
3628MM, 362.8CM
Shipping Width
3500MM, 350.0CM
Shipping Depth
13700MM, 1370.0CM

Options

Services