Our Brands

NetShelter VX 42U Seismic Right Side Panel Beige

No product image
No product image
  • Rack system components that can be added to existing racks if requirements change.

View Product Overview

AR8393 Features

NetShelter VX 42U Seismic Right Side Panel Beige
Rack system components that can be added to existing racks if requirements change.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bolivia, Brazil, Belize, Canada, Chile, Colombia, Costa Rica, Dominican Republic, Ecuador, Guatemala, Guyana, Honduras, Jamaica, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands

Technical Specifications

Input

Number of Power Cords
1

Physical

Shipping weight
25.91KG
Shipping Height
2007MM, 200.66CM
Shipping Width
1080MM, 107.95CM
Shipping Depth
122MM, 12.19CM
Color
Beige

Conformance

Standard warranty
5 years

Options

Services