Our Brands

NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2

NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2 Front Left
NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2 Front Left
RoHS
  • Rack system components that can be added to existing racks if requirements change.

  • Includes: Brush strips, Installation guide, Key(s), Slam latches

View Product Overview

AR7315 Features

NetShelter SX 45U 1070mm Split Feed Through Side Panels Black Qty 2
Rack system components that can be added to existing racks if requirements change.
Includes: Brush strips, Installation guide, Key(s), Slam latches

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Physical

Maximum Height
898MM, 89.8CM
Maximum Width
967MM, 96.7CM
Maximum Depth
13MM, 1.3CM
Net Weight
16.0KG
Shipping weight
23.3KG
Shipping Height
1060MM, 106.0CM
Shipping Width
1010MM, 101.0CM
Shipping Depth
185MM, 18.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services