Our Brands

Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8

Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Right
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Right
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Straight
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Straight
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Back
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Back
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Left
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Right
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Right
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Straight
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Front Straight
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Back
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8 Back
RoHS
  • Highly efficient, easy-to-deploy 20kW, 208V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data ...

  • Includes: Dust filter, EcoStruxure Ready, Installation manual, Integrated network management, Start-up service

View Product Overview

GVSUPS20K0B4FS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (20000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
20.0kWatts / 20.0kVA
Nominal Output Voltage
208V 3PH
Nominal Input Voltage
208V 3PH
Maximum Input Current
72.0A
Galaxy VS UPS 20kW 208V for up to 4 internal 9Ah smart modular battery strings, Start-up 5x8
Highly efficient, easy-to-deploy 20kW, 208V 3-phase UPS that brings best-in-class power protection and low total cost of ownership to edge, small and medium data centers, as well as to critical infrastructure in commercial and industrial applications. This UPS is for up to 4 smart modular high capacity battery strings, but is supplied without batteries, so you can easily customize the battery runtime. Includes 5x8 start-up service.
Includes: Dust filter, EcoStruxure Ready, Installation manual, Integrated network management, Start-up service

Galaxy VS Features & Benefits

Total cost of Ownership

Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input Power Factor Correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Robust operation
No power derating in kW up to 40 degrees C or 104 degrees F.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
High efficiency in double conversion mode
Consistently high power quality at high efficiency, even at low load levels. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Compact UPS
High-density technology and full front access make this UPS a footprint saver well suited for confined spaces.
Compatible with Galaxy Lithium-ion Battery Cabinets
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability. Galaxy VS UPSs for external batteries are compatible with Galaxy Lithium-ion Battery Cabinets.

Serviceability

Multiple levels of service offers
With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like Schneider Electric to do for you.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Modular UPS design
Provides design redundancy and fast serviceability with improved mean time to repair, via self-diagnosing, field-replaceable modules.

Availability

Parallel-redundant capable
Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
Flexible DC bus
Optimizes battery sizing and supports a wide range of energy storage technologies, including VRLA, Li-ion, and NiCd batteries.
Parallel-capacity capable
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Built-in backfeed protection
Full built-in backfeed contactor ensures that no electricity is sent back to the grid.
Embedded Network Management Card
Allows you to remotely manage alert thresholds and monitor your UPS over EcoStruxure IT, Web, SNMP, or Modbus TCP and Modbus RTU.

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Argentina, Aruba, Barbados, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turks And Caicos Islands, Trinidad and Tobago, United States, Uruguay, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Max Configurable Power (Watts)
20.0kWatts / 20.0kVA
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50 Hz Sync to mains, 60 Hz Sync to mains
Other Output Voltages
200 V, 220 V
Load Crest Factor
2.5
Topology
Double conversion online
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Output Voltage THD
< 2% linear load and < 5% non-linear load
Output Voltage Tolerance
+/-1% after 50ms
Bypass
Built-in static bypass

Input

Input frequency
40 - 70 Hz
Input voltage range for main operations
177 - 239V
Input Total Harmonic Distortion
Less than 3 % for full load
Other Input Voltages
200 V, 220 V
Maximum Short Circuit Withstand (Icw)
65.0kAmps
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
VRLA
Nominal Battery Voltage
480 V
End of Discharge Maximum Battery Current
54.0A
End of Discharge Battery Voltage
384 V DC

Communications & Management

Control panel
Touch screen LCD user interface
Audible Alarm
Audible and visible alarms prioritized by severity

Physical

Maximum Height
1485MM, 148.5CM
Maximum Width
521MM, 52.1CM
Maximum Depth
847MM, 84.7CM
Net Weight
200.0KG
Shipping weight
200.0KG
Shipping Height
1680MM, 168.0CM
Shipping Width
640MM, 64.0CM
Shipping Depth
990MM, 99.0CM
Color
Gloss level 85%, White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 1005.84meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
10 - 80 (Non-condensing) %
Storage Elevation
0 - 3048meters
Audible noise at 1 meter from surface of unit
61.0dBA
Online thermal dissipation
4356.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CSA C22.2 No 107.3, FCC part 15 class A, IEC 62040-1-1, IEC 62040-2, IEC 62040-3, OSHPD, UL 1778 5th edition
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
Other Environmental Compliance
China RoHS

Options

Services