Galaxy VM back up time cabinet UL wide E

Galaxy VM back up time cabinet UL wide E Front Left
Galaxy VM back up time cabinet UL wide E Front Left
Galaxy VM back up time cabinet UL wide E Front Left
Galaxy VM back up time cabinet UL wide E Front Right
Galaxy VM back up time cabinet UL wide E Front Straight
Galaxy VM back up time cabinet UL wide E Back
Galaxy VM back up time cabinet UL wide E Miscellaneous
Galaxy VM back up time cabinet UL wide E Miscellaneous
Galaxy VM back up time cabinet UL wide E Detailed
Galaxy VM back up time cabinet UL wide E Detailed
Galaxy VM back up time cabinet UL wide E Front Left
Galaxy VM back up time cabinet UL wide E Front Right
Galaxy VM back up time cabinet UL wide E Front Straight
Galaxy VM back up time cabinet UL wide E Back
Galaxy VM back up time cabinet UL wide E Miscellaneous
Galaxy VM back up time cabinet UL wide E Miscellaneous
Galaxy VM back up time cabinet UL wide E Detailed
Galaxy VM back up time cabinet UL wide E Detailed
Green Premium™
RoHS
  • Matching battery cabinet for extended runtime options. Cabinet includes batteries, Cabling for side by side configuration, DC breaker and temperature sensor.

  • Includes: Installation guide

View Product Overview

GVMCBCWUE Features

Key Features

Nominal Input Voltage
480V 3PH
Galaxy VM back up time cabinet UL wide E
Matching battery cabinet for extended runtime options. Cabinet includes batteries, Cabling for side by side configuration, DC breaker and temperature sensor.
Includes: Installation guide
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • Temperature-compensated battery charging
    Prolongs battery life by regulating the charge voltage according to battery temperature.

Galaxy VM Features & Benefits

Total cost of Ownership

High efficiency
High efficiency rates that remain stable even at lower operating power levels
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
ECOnversion mode
Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Availability

Energy storage flexibility
Conventional flooded, VRLA, Nicad, Li-ion battery offers along with different charging modes allow tailoring to specific back-up requirements.
Flexible Design
Available in a wide range of configurations to suit any operating environment
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Robust operation
No power derating in kW up to 40°C or 104°F.
Modular-based design
Allows replacement of UPS modules and batteries
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Convenience

Wheel mounted
Allows for ease of handling during installation.
Swappable batteries
Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
Top and bottom cable entry
Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
5x8 Start-up service included
Required for full coverage of factory warranty

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
LCD graphics touch screen display
Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
EcoStruxure IT Expert
From your smartphone or computer, connect to our cloud-based, do-it-yourself monitoring system that collects, organizes, and distributes critical alerts and key information in real time, providing a unified view of even highly distributed physical infrastructure environments. Optimize your uptime and maintenance planning, and anticipate infrastructure issues before they occur with advanced analytics and performance benchmarking. Available in select countries. To learn more, visit a target="_blank" href="http://www.ecostruxureit.com"ecostruxureit.com/a.
LED status indicators
Quickly understand unit and power status with visual indicators.
Mimic Diagram
Allows instant access to the status of the UPS.

Safety

Internal backfeed protection
Increase system defense from power anomolies.
Seismic compliance
These all-steel enclosures meet IBC Zone 2 seismic rating.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Sustainability

ENERGY STAR for UPS
Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

Antigua and Barbuda, Anguilla, Netherlands Antilles, Aruba, Barbados, Bermuda, Bahamas, Belize, Canada, Colombia, Costa Rica, Czech Republic, Dominica, Dominican Republic, Ecuador, Grenada, Guatemala, Guyana, Honduras, Haiti, Italy, Jamaica, Saint Kitts And Nevis, Cayman Islands, Saint Lucia, Mexico, Nicaragua, Panama, Puerto Rico, Slovakia, El Salvador, Trinidad and Tobago, United States, Saint Vincent And The Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Battery Output Voltage
480 V

Input

Input frequency
40 - 70 Hz

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
40
Battery mounting
Enclosed battery cabinet
Battery Placement
Battery cabinet
Battery manufacturer
C&D and Enersys
Expected Battery Life (years)
5 - 7
Battery blocks per string
38
Battery Design Life
5 - 10

Physical

Maximum Height
1970MM, 197.0CM
Maximum Width
1080MM, 108.0CM
Maximum Depth
854MM, 85.4CM
Net Weight
1816.0KG
Shipping weight
1873.0KG
Shipping Height
2045MM, 204.5CM
Shipping Width
1380MM, 138.0CM
Shipping Depth
1156MM, 115.6CM
Color
White

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 14999.8meters

Conformance

Approvals
cUL listed, EN/IEC 62040-3, FCC part 15 class A, OSHPD, UL 1778
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

RoHS
Compliant
PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services